IESNA:LM-63-2002
[TEST]P953387
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-950-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]42774
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5881.8 6325.3 6801.5 7280 7646.8 7871.4 8007.9 8084.6 8169.3 8267.5
8393.9 8565.4 8796.7 9069.8 9401.6 9960.2 10804.4 11923.8 13306.3 15035.1
17301.2 19902.4 22671.8 25190.6 26713 25939.9 24392.7 22319.7 19829 16861.1
13106.5 9364.4 6128.9 3562.7 1567.5 485.3 0
5881.8 6349.2 6885.3 7416.3 7807.9 8046 8158.7 8186.4 8204.7 8221
8247.2 8303.1 8405.6 8534.2 8746.2 9189.2 9965.9 11091.9 12559 14308.2
16403.1 18815 21597.4 24605.6 27621.6 28422.9 26723.1 24536.1 22239.8 19627.5
15969.8 12037.1 8377.6 5100 2383.4 759.5 0
5881.8 6373.4 6969.2 7552.4 7969.1 8220.5 8309.2 8288.2 8240.4 8174.5
8100.4 8040.6 8014.7 7998.9 8091 8418.2 9127.4 10260 11811.4 13580.9
15505.3 17727.8 20523.1 24020.3 28530.5 30905.8 29053.5 26752.5 24650.7 22394.1
18833 14710.1 10626 6637.4 3199.3 1033.7 0
5881.8 6407.5 7052.3 7675 8112.9 8350.5 8390.7 8289.8 8133.2 7952.4
7763.2 7594 7464.9 7376.8 7442.7 7829.1 8689.3 10007.6 11700.2 13558.4
15509.1 17617.8 20094.5 23160.6 27463 30785.5 29514.6 26968.7 24747.3 22463.7
19090.1 15078 11083.3 7148.2 3633.8 1276.1 0
5881.8 6441.5 7135.6 7797.6 8256.6 8480.1 8472.4 8291.2 8026 7730.3
7426 7147.5 6915.1 6754.8 6794.8 7240.1 8251.2 9755.3 11588.7 13535.8
15512.9 17507.7 19665.9 22301.2 26395.4 30665 29975.5 27184.7 24844.1 22533
19347.2 15445.9 11540.6 7659.2 4068.3 1518.5 0
5881.8 6461.8 7180.7 7871.4 8343.8 8543.3 8474.7 8199.8 7824.2 7433.5
7065.6 6748 6498.9 6363.7 6523 7222.5 8560.4 10429.7 12669.1 15094.5
17521.7 19907.1 22336.4 24997.6 28947.2 33002.6 32946.2 30280 27612.2 24698.6
21032 16726.8 12508 8325 4615.4 1792.1 0
5881.8 6482.2 7225.8 7945.2 8430.4 8606.5 8476.9 8108.3 7622.4 7136.7
6705.2 6348.5 6082.7 5972.5 6251.5 7204.9 8869.6 11104.1 13749.8 16652.7
19530.4 22306.6 25006.6 27694.1 31499 35340.4 35917.1 33375 30379.9 26864.2
22716.9 18007.6 13474.9 8990.8 5162.3 2065.6 0
5881.8 6492.3 7253.2 7985.1 8469.2 8627.7 8454.3 8024.6 7475.5 6953
6512 6158.5 5906.4 5834.2 6219.2 7352.5 9228.5 11756.8 14822.3 18223
21603.1 24871 28063.8 31156.8 35206.3 38867.7 39337.4 36810 33336 29078.1
24275.4 19112.9 14055.4 9233 5299.7 2077.4 0
5881.8 6502.5 7280.7 8024.8 8507.8 8648.9 8431.8 7940.6 7328.5 6769.3
6319.2 5968.7 5730.1 5695.6 6186.9 7500.1 9587.4 12409.5 15895.1 19792.9
23675.7 27435.2 31120.9 34619.3 38913.7 42394.7 42757.4 40244.9 36291.7 31291.8
25833.8 20218.4 14635.6 9475 5437.2 2088.9 0
5881.8 6498 7301.5 8044 8522.5 8651.2 8405.1 7881.5 7238.3 6669.5
6224.9 5879.5 5647.1 5635.8 6182 7576.8 9766.1 12792.8 16546.2 20714.9
24928.8 28937.2 32907.3 36834.6 41308 44607.7 44641.6 41721 37112.2 31374.8
25416.3 19500.7 13481.2 8567.6 4710.4 1753.7 0
5881.8 6502.5 7280.7 8024.8 8507.8 8648.9 8431.8 7940.6 7328.5 6769.3
6319.2 5968.7 5730.1 5695.6 6186.9 7500.1 9587.4 12409.5 15895.1 19792.9
23675.7 27435.2 31120.9 34619.3 38913.7 42394.7 42757.4 40244.9 36291.7 31291.8
25833.8 20218.4 14635.6 9475 5437.2 2088.9 0
5881.8 6492.3 7253.2 7985.1 8469.2 8627.7 8454.3 8024.6 7475.5 6953
6512 6158.5 5906.4 5834.2 6219.2 7352.5 9228.5 11756.8 14822.3 18223
21603.1 24871 28063.8 31156.8 35206.3 38867.7 39337.4 36810 33336 29078.1
24275.4 19112.9 14055.4 9233 5299.7 2077.4 0
5881.8 6482.2 7225.8 7945.2 8430.4 8606.5 8476.9 8108.3 7622.4 7136.7
6705.2 6348.5 6082.7 5972.5 6251.5 7204.9 8869.6 11104.1 13749.8 16652.7
19530.4 22306.6 25006.6 27694.1 31499 35340.4 35917.1 33375 30379.9 26864.2
22716.9 18007.6 13474.9 8990.8 5162.3 2065.6 0
5881.8 6461.8 7180.7 7871.4 8343.8 8543.3 8474.7 8199.8 7824.2 7433.5
7065.6 6748 6498.9 6363.7 6523 7222.5 8560.4 10429.7 12669.1 15094.5
17521.7 19907.1 22336.4 24997.6 28947.2 33002.6 32946.2 30280 27612.2 24698.6
21032 16726.8 12508 8325 4615.4 1792.1 0
5881.8 6441.5 7135.6 7797.6 8256.6 8480.1 8472.4 8291.2 8026 7730.3
7426 7147.5 6915.1 6754.8 6794.8 7240.1 8251.2 9755.3 11588.7 13535.8
15512.9 17507.7 19665.9 22301.2 26395.4 30665 29975.5 27184.7 24844.1 22533
19347.2 15445.9 11540.6 7659.2 4068.3 1518.5 0
5881.8 6407.5 7052.3 7675 8112.9 8350.5 8390.7 8289.8 8133.2 7952.4
7763.2 7594 7464.9 7376.8 7442.7 7829.1 8689.3 10007.6 11700.2 13558.4
15509.1 17617.8 20094.5 23160.6 27463 30785.5 29514.6 26968.7 24747.3 22463.7
19090.1 15078 11083.3 7148.2 3633.8 1276.1 0
5881.8 6373.4 6969.2 7552.4 7969.1 8220.5 8309.2 8288.2 8240.4 8174.5
8100.4 8040.6 8014.7 7998.9 8091 8418.2 9127.4 10260 11811.4 13580.9
15505.3 17727.8 20523.1 24020.3 28530.5 30905.8 29053.5 26752.5 24650.7 22394.1
18833 14710.1 10626 6637.4 3199.3 1033.7 0
5881.8 6349.2 6885.3 7416.3 7807.9 8046 8158.7 8186.4 8204.7 8221
8247.2 8303.1 8405.6 8534.2 8746.2 9189.2 9965.9 11091.9 12559 14308.2
16403.1 18815 21597.4 24605.6 27621.6 28422.9 26723.1 24536.1 22239.8 19627.5
15969.8 12037.1 8377.6 5100 2383.4 759.5 0
5881.8 6325.3 6801.5 7280 7646.8 7871.4 8007.9 8084.6 8169.3 8267.5
8393.9 8565.4 8796.7 9069.8 9401.6 9960.2 10804.4 11923.8 13306.3 15035.1
17301.2 19902.4 22671.8 25190.6 26713 25939.9 24392.7 22319.7 19829 16861.1
13106.5 9364.4 6128.9 3562.7 1567.5 485.3 0
5881.8 6276.8 6694.3 7103.1 7423.1 7625.6 7751.7 7824.9 7899.3 7991.7
8123.5 8307.6 8547.6 8823.1 9165.5 9659.1 10365.6 11290.5 12452 13832.8
15488.6 17227.8 18769.8 19862.7 20135.8 18985.8 17358.7 15422.4 13309.6 11019.2
8393.6 5874.8 3785 2190.7 985.4 322.8 0
5881.8 6228.2 6587.1 6926.3 7199.4 7380 7495.6 7565.1 7629.2 7715.6
7853.3 8049.7 8298.6 8576.7 8929.2 9358.1 9926.8 10657.2 11597.7 12630.3
13675.7 14553.3 14868.1 14534.8 13558.4 12031.7 10324.7 8525.2 6790.2 5177.6
3680.7 2385.2 1441.1 818.8 403.6 160.2 0
5881.8 6176.6 6480.1 6762.9 6983.4 7135.3 7230.1 7275.5 7310.9 7358.8
7445.5 7580.9 7756.2 7939.3 8147.8 8381.4 8678 9066 9576.5 10120.5
10625.1 10952.9 10880.6 10372.4 9426.4 8147.4 6842.4 5564 4380.9 3349.2
2430.8 1647.2 1061.3 652.7 348.9 144.7 0
5881.8 6125.1 6373.4 6599.5 6767.7 6890.7 6964.7 6985.9 6992.7 7001.7
7037.4 7111.9 7213.9 7301.9 7366.5 7404.8 7429 7474.8 7555.4 7610.7
7574.6 7352.2 6892.9 6210.2 5294.5 4263.1 3360.3 2602.8 1971.5 1520.8
1180.9 909.1 681.6 487.1 294.5 129.1 0
5881.8 6073.2 6265.7 6440.4 6574.5 6662.7 6702.2 6681.2 6623.5 6552.6
6482.6 6435.9 6414 6386.9 6335.9 6248.6 6128.3 6004.1 5888.8 5793.5
5689.7 5514.4 5223.6 4813.8 4281.6 3644.6 3071.6 2520.9 1995 1591.4
1245 952.7 699.7 490.2 293 127.5 0
5881.8 6021.3 6158.3 6281.3 6381 6434.8 6439.7 6376.5 6254.2 6103.4
5928.1 5759.9 5613.7 5471.5 5305.8 5092.3 4827.8 4533.9 4222.4 3976.4
3804.9 3676.7 3554.4 3417.1 3268.6 3026.2 2782.9 2438.7 2018.2 1662.3
1309.1 996.5 717.7 493.8 291.2 125.9 0
5881.8 5971.6 6057.8 6141.1 6215.4 6247.2 6222.6 6115.4 5930.5 5713.6
5471.5 5250.1 5065 4905.4 4748.5 4563.9 4343.6 4100.6 3842.4 3638.1
3502.4 3413.1 3348.3 3271.6 3154.2 2950.2 2747 2458.8 2111.2 1794.1
1456.7 1139.8 839.2 583.2 356.6 152.6 0
5881.8 5922 5957.4 6001 6049.3 6059.6 6005.5 5854.3 5606.9 5323.9
5015.1 4740.2 4516.3 4339.1 4191.3 4035.6 3859.5 3667.2 3462.3 3299.8
3200 3149.7 3142.2 3126 3039.8 2874.3 2711.1 2478.7 2204 1925.7
1604.3 1283.1 960.4 672.6 422.1 179.4 0
5881.8 5873.9 5862.6 5871.6 5889.7 5891.9 5819.7 5635.8 5352.5 5034.3
4718.3 4470 4289.5 4156.3 4038.9 3902.4 3738.8 3555.9 3349.4 3154.2
3008.6 2929.6 2937.5 2945.4 2920.6 2859.6 2712.9 2473.7 2204 1947.8
1706.3 1451.3 1161.2 844.1 549.6 232.5 0
5881.8 5820.4 5768.9 5750.4 5759.5 5770.7 5722.7 5576 5336.7 5065.2
4801.8 4571.6 4369.1 4191.7 4024.3 3848.7 3656.4 3452.1 3249 3067.7
2908.2 2789.2 2726 2688.1 2652.4 2610.9 2523.3 2367.2 2169 1948.3
1697.7 1446.7 1160.6 853.6 562 248.3 0
5881.8 5777.1 5687.2 5641.6 5644.8 5676.9 5677.8 5592.4 5413.5 5178.7
4932.7 4698 4469.4 4251.1 4040.5 3830.6 3615.5 3397.9 3196.2 3023.5
2868.9 2750.4 2664.6 2598.7 2536.7 2466 2369.4 2239 2077.8 1885.7
1649.7 1408.2 1128.3 837.8 545.1 241.5 0
5881.8 5734 5605.3 5533.1 5530.1 5583.4 5633.1 5608.7 5490.2 5292.3
5063.6 4824.4 4570 4310.5 4057 3812.6 3574.7 3343.8 3143.6 2979.3
2829.9 2711.8 2603.5 2509.4 2420.7 2321.3 2215.3 2110.8 1986.6 1823.2
1601.4 1369.6 1095.8 822 528.1 234.7 0
5881.8 5694.9 5536.7 5442.8 5439.9 5523.4 5641.2 5707.1 5661.1 5487.3
5239 4968.6 4689.6 4405.9 4129.9 3864.9 3612.4 3374.5 3169.3 3003.6
2867.8 2768.9 2684.5 2596.5 2497.2 2369.9 2234 2104.9 1966.3 1793.4
1572.9 1340.7 1071.6 804.9 509 231.1 0
5881.8 5656.1 5468.3 5352.5 5349.6 5463.8 5649.3 5805.5 5832.1 5682.7
5414.6 5112.6 4809.3 4501.6 4202.6 3917.1 3650.1 3405.4 3195.5 3027.8
2905.9 2825.8 2765.3 2683.6 2573.5 2418.4 2252.5 2099 1946 1763.9
1544.3 1311.8 1047.3 787.7 489.8 227.5 0
5881.8 5622 5407.8 5276.5 5267.7 5399.2 5632.6 5857.9 5941.6 5825.1
5554.8 5225 4902.5 4591 4291 4005.3 3735.4 3486.2 3272.2 3103
2976.8 2890.8 2835.3 2765.8 2667.8 2528.3 2370.3 2207.8 2041.7 1839.2
1600.2 1357.4 1085.2 784.5 473.5 226.8 0
5881.8 5587.9 5347.3 5200.2 5185.5 5335.1 5615.9 5910 6051.1 5967.6
5694.9 5337.4 4995.9 4680.6 4379.7 4093.8 3820.7 3567.2 3349 3177.9
3047.4 2955.6 2905.2 2847.9 2762.1 2638.5 2488.4 2316.8 2137.4 1914.4
1656.2 1402.7 1122.9 781.4 457 226.2 0
5881.8 5553.6 5292.5 5132.9 5109.9 5256.8 5548 5855.2 6025.8 5982.9
5747.3 5395.6 5043.3 4733.2 4442.9 4171.9 3910.5 3664.3 3449.6 3277.2
3136.4 3038.4 2977.9 2919.7 2835 2716.3 2562.8 2387.5 2198.3 1969.5
1706.1 1445.6 1159 768.7 422.1 199.5 0
5881.8 5519.5 5237.4 5065.9 5034.3 5178.7 5480 5800.5 6000.3 5998
5799.4 5454.1 5090.7 4786 4506.1 4250 4000.6 3761.3 3550.3 3376.5
3225.3 3121.5 3050.4 2991.7 2908.2 2794.2 2637.3 2457.9 2259.3 2024.5
1756 1488.5 1195.1 756.1 387.1 172.7 0
5881.8 5493.1 5195.2 5015.5 4974.2 5102 5370.8 5655.9 5834.8 5840
5669.9 5361.8 5020.5 4721.5 4460.1 4228.8 4005.8 3787.3 3587.5 3419.4
3280.4 3186.7 3119.4 3061.4 2978.1 2858.3 2693.8 2506.6 2303.3 2067.7
1795.2 1529.8 1226.5 822.9 449.6 198.8 0
5881.8 5466.5 5152.8 4965.4 4914 5025.3 5261.6 5511.2 5669.6 5682
5540.5 5269.7 4950.1 4656.7 4414.3 4207.5 4010.7 3813.2 3624.8 3462.3
3335.4 3251.9 3188.7 3130.9 3048.1 2922.4 2750.2 2555.4 2347.3 2110.8
1834.5 1570.9 1257.6 889.7 512.3 225.3 0
5881.8 5445.1 5123.2 4930.2 4874.7 4974.5 5184.4 5397.4 5530.1 5538.5
5412.8 5170.6 4879.2 4600 4361.9 4159.5 3969.9 3778.7 3593.6 3440.6
3334.1 3263.7 3205 3147.4 3066.2 2939.8 2768 2572.8 2364 2130.6
1855.3 1590.3 1283.3 933.5 566.5 247.1 0
5881.8 5423.6 5093.6 4895 4835 4923.7 5107.2 5283.7 5390.9 5394.7
5285.5 5071.5 4807.9 4543.4 4309.8 4111.2 3929 3744.4 3562.7 3418.9
3333.2 3275.4 3221.2 3163.9 3084.2 2957.1 2785.6 2589.9 2380.7 2150.5
1876 1609.7 1309.1 977.3 620.7 269 0
5881.8 5406.9 5072.7 4870.9 4812.2 4898.2 5071.7 5231.3 5323.9 5324.1
5224.1 5030.4 4786.9 4529.6 4288.8 4073 3873.5 3675.6 3483.9 3349
3277.2 3229.8 3181.5 3123.7 3044.9 2921.7 2751.5 2558.6 2355.2 2129.3
1865.7 1595.3 1302.8 974.6 616.2 263.6 0
5881.8 5390.2 5051.7 4846.9 4789.4 4872.9 5036.5 5178.7 5256.6 5253.2
5162.9 4989.1 4765.7 4515.8 4268 4035.1 3818.4 3606.7 3405.4 3279
3221.2 3184.2 3141.8 3083.5 3005.9 2886.3 2717.5 2527.4 2329.7 2108.1
1855.3 1580.4 1296.7 971.6 611.7 257.8 0
5881.8 5374.9 5035.6 4832.5 4777.2 4862.5 5023 5161.6 5235.2 5229.5
5140.6 4979 4765.7 4517.7 4263.5 4015 3781 3552.3 3341.5 3219.9
3166.6 3135.2 3098.9 3041.1 2962.1 2840.2 2672.8 2485.9 2290 2070.1
1823.4 1548.3 1253.5 935.3 583.2 243.3 0
5881.8 5359.3 5019.6 4818.3 4765 4852.1 5009.5 5144.2 5213.7 5205.8
5118.5 4968.8 4765.7 4519.7 4259 3994.9 3743.9 3497.9 3277.6 3161
3112 3086.5 3056 2998.5 2918.3 2794.2 2628.3 2444.4 2250.2 2032.4
1791.6 1516.3 1210.2 898.7 554.8 228.4 0
5881.8 5340.1 5003.8 4807.5 4760.1 4850.3 5008.3 5141.5 5206.9 5195.7
5105.4 4965.4 4769.1 4523.1 4256.7 3983.6 3721.8 3462.3 3236.6 3121.5
3074.1 3051.5 3024.4 2965.7 2884.5 2753.6 2593.3 2412.8 2214.1 1997.5
1758.2 1489.6 1160.1 866.7 525.9 214.4 0
5881.8 5359.3 5019.6 4818.3 4765 4852.1 5009.5 5144.2 5213.7 5205.8
5118.5 4968.8 4765.7 4519.7 4259 3994.9 3743.9 3497.9 3277.6 3161
3112 3086.5 3056 2998.5 2918.3 2794.2 2628.3 2444.4 2250.2 2032.4
1791.6 1516.3 1210.2 898.7 554.8 228.4 0
5881.8 5374.9 5035.6 4832.5 4777.2 4862.5 5023 5161.6 5235.2 5229.5
5140.6 4979 4765.7 4517.7 4263.5 4015 3781 3552.3 3341.5 3219.9
3166.6 3135.2 3098.9 3041.1 2962.1 2840.2 2672.8 2485.9 2290 2070.1
1823.4 1548.3 1253.5 935.3 583.2 243.3 0
5881.8 5390.2 5051.7 4846.9 4789.4 4872.9 5036.5 5178.7 5256.6 5253.2
5162.9 4989.1 4765.7 4515.8 4268 4035.1 3818.4 3606.7 3405.4 3279
3221.2 3184.2 3141.8 3083.5 3005.9 2886.3 2717.5 2527.4 2329.7 2108.1
1855.3 1580.4 1296.7 971.6 611.7 257.8 0
5881.8 5406.9 5072.7 4870.9 4812.2 4898.2 5071.7 5231.3 5323.9 5324.1
5224.1 5030.4 4786.9 4529.6 4288.8 4073 3873.5 3675.6 3483.9 3349
3277.2 3229.8 3181.5 3123.7 3044.9 2921.7 2751.5 2558.6 2355.2 2129.3
1865.7 1595.3 1302.8 974.6 616.2 263.6 0
5881.8 5423.6 5093.6 4895 4835 4923.7 5107.2 5283.7 5390.9 5394.7
5285.5 5071.5 4807.9 4543.4 4309.8 4111.2 3929 3744.4 3562.7 3418.9
3333.2 3275.4 3221.2 3163.9 3084.2 2957.1 2785.6 2589.9 2380.7 2150.5
1876 1609.7 1309.1 977.3 620.7 269 0
5881.8 5445.1 5123.2 4930.2 4874.7 4974.5 5184.4 5397.4 5530.1 5538.5
5412.8 5170.6 4879.2 4600 4361.9 4159.5 3969.9 3778.7 3593.6 3440.6
3334.1 3263.7 3205 3147.4 3066.2 2939.8 2768 2572.8 2364 2130.6
1855.3 1590.3 1283.3 933.5 566.5 247.1 0
5881.8 5466.5 5152.8 4965.4 4914 5025.3 5261.6 5511.2 5669.6 5682
5540.5 5269.7 4950.1 4656.7 4414.3 4207.5 4010.7 3813.2 3624.8 3462.3
3335.4 3251.9 3188.7 3130.9 3048.1 2922.4 2750.2 2555.4 2347.3 2110.8
1834.5 1570.9 1257.6 889.7 512.3 225.3 0
5881.8 5493.1 5195.2 5015.5 4974.2 5102 5370.8 5655.9 5834.8 5840
5669.9 5361.8 5020.5 4721.5 4460.1 4228.8 4005.8 3787.3 3587.5 3419.4
3280.4 3186.7 3119.4 3061.4 2978.1 2858.3 2693.8 2506.6 2303.3 2067.7
1795.2 1529.8 1226.5 822.9 449.6 198.8 0
5881.8 5519.5 5237.4 5065.9 5034.3 5178.7 5480 5800.5 6000.3 5998
5799.4 5454.1 5090.7 4786 4506.1 4250 4000.6 3761.3 3550.3 3376.5
3225.3 3121.5 3050.4 2991.7 2908.2 2794.2 2637.3 2457.9 2259.3 2024.5
1756 1488.5 1195.1 756.1 387.1 172.7 0
5881.8 5553.6 5292.5 5132.9 5109.9 5256.8 5548 5855.2 6025.8 5982.9
5747.3 5395.6 5043.3 4733.2 4442.9 4171.9 3910.5 3664.3 3449.6 3277.2
3136.4 3038.4 2977.9 2919.7 2835 2716.3 2562.8 2387.5 2198.3 1969.5
1706.1 1445.6 1159 768.7 422.1 199.5 0
5881.8 5587.9 5347.3 5200.2 5185.5 5335.1 5615.9 5910 6051.1 5967.6
5694.9 5337.4 4995.9 4680.6 4379.7 4093.8 3820.7 3567.2 3349 3177.9
3047.4 2955.6 2905.2 2847.9 2762.1 2638.5 2488.4 2316.8 2137.4 1914.4
1656.2 1402.7 1122.9 781.4 457 226.2 0
5881.8 5622 5407.8 5276.5 5267.7 5399.2 5632.6 5857.9 5941.6 5825.1
5554.8 5225 4902.5 4591 4291 4005.3 3735.4 3486.2 3272.2 3103
2976.8 2890.8 2835.3 2765.8 2667.8 2528.3 2370.3 2207.8 2041.7 1839.2
1600.2 1357.4 1085.2 784.5 473.5 226.8 0
5881.8 5656.1 5468.3 5352.5 5349.6 5463.8 5649.3 5805.5 5832.1 5682.7
5414.6 5112.6 4809.3 4501.6 4202.6 3917.1 3650.1 3405.4 3195.5 3027.8
2905.9 2825.8 2765.3 2683.6 2573.5 2418.4 2252.5 2099 1946 1763.9
1544.3 1311.8 1047.3 787.7 489.8 227.5 0
5881.8 5694.9 5536.7 5442.8 5439.9 5523.4 5641.2 5707.1 5661.1 5487.3
5239 4968.6 4689.6 4405.9 4129.9 3864.9 3612.4 3374.5 3169.3 3003.6
2867.8 2768.9 2684.5 2596.5 2497.2 2369.9 2234 2104.9 1966.3 1793.4
1572.9 1340.7 1071.6 804.9 509 231.1 0
5881.8 5734 5605.3 5533.1 5530.1 5583.4 5633.1 5608.7 5490.2 5292.3
5063.6 4824.4 4570 4310.5 4057 3812.6 3574.7 3343.8 3143.6 2979.3
2829.9 2711.8 2603.5 2509.4 2420.7 2321.3 2215.3 2110.8 1986.6 1823.2
1601.4 1369.6 1095.8 822 528.1 234.7 0
5881.8 5777.1 5687.2 5641.6 5644.8 5676.9 5677.8 5592.4 5413.5 5178.7
4932.7 4698 4469.4 4251.1 4040.5 3830.6 3615.5 3397.9 3196.2 3023.5
2868.9 2750.4 2664.6 2598.7 2536.7 2466 2369.4 2239 2077.8 1885.7
1649.7 1408.2 1128.3 837.8 545.1 241.5 0
5881.8 5820.4 5768.9 5750.4 5759.5 5770.7 5722.7 5576 5336.7 5065.2
4801.8 4571.6 4369.1 4191.7 4024.3 3848.7 3656.4 3452.1 3249 3067.7
2908.2 2789.2 2726 2688.1 2652.4 2610.9 2523.3 2367.2 2169 1948.3
1697.7 1446.7 1160.6 853.6 562 248.3 0
5881.8 5873.9 5862.6 5871.6 5889.7 5891.9 5819.7 5635.8 5352.5 5034.3
4718.3 4470 4289.5 4156.3 4038.9 3902.4 3738.8 3555.9 3349.4 3154.2
3008.6 2929.6 2937.5 2945.4 2920.6 2859.6 2712.9 2473.7 2204 1947.8
1706.3 1451.3 1161.2 844.1 549.6 232.5 0
5881.8 5922 5957.4 6001 6049.3 6059.6 6005.5 5854.3 5606.9 5323.9
5015.1 4740.2 4516.3 4339.1 4191.3 4035.6 3859.5 3667.2 3462.3 3299.8
3200 3149.7 3142.2 3126 3039.8 2874.3 2711.1 2478.7 2204 1925.7
1604.3 1283.1 960.4 672.6 422.1 179.4 0
5881.8 5971.6 6057.8 6141.1 6215.4 6247.2 6222.6 6115.4 5930.5 5713.6
5471.5 5250.1 5065 4905.4 4748.5 4563.9 4343.6 4100.6 3842.4 3638.1
3502.4 3413.1 3348.3 3271.6 3154.2 2950.2 2747 2458.8 2111.2 1794.1
1456.7 1139.8 839.2 583.2 356.6 152.6 0
5881.8 6021.3 6158.3 6281.3 6381 6434.8 6439.7 6376.5 6254.2 6103.4
5928.1 5759.9 5613.7 5471.5 5305.8 5092.3 4827.8 4533.9 4222.4 3976.4
3804.9 3676.7 3554.4 3417.1 3268.6 3026.2 2782.9 2438.7 2018.2 1662.3
1309.1 996.5 717.7 493.8 291.2 125.9 0
5881.8 6073.2 6265.7 6440.4 6574.5 6662.7 6702.2 6681.2 6623.5 6552.6
6482.6 6435.9 6414 6386.9 6335.9 6248.6 6128.3 6004.1 5888.8 5793.5
5689.7 5514.4 5223.6 4813.8 4281.6 3644.6 3071.6 2520.9 1995 1591.4
1245 952.7 699.7 490.2 293 127.5 0
5881.8 6125.1 6373.4 6599.5 6767.7 6890.7 6964.7 6985.9 6992.7 7001.7
7037.4 7111.9 7213.9 7301.9 7366.5 7404.8 7429 7474.8 7555.4 7610.7
7574.6 7352.2 6892.9 6210.2 5294.5 4263.1 3360.3 2602.8 1971.5 1520.8
1180.9 909.1 681.6 487.1 294.5 129.1 0
5881.8 6176.6 6480.1 6762.9 6983.4 7135.3 7230.1 7275.5 7310.9 7358.8
7445.5 7580.9 7756.2 7939.3 8147.8 8381.4 8678 9066 9576.5 10120.5
10625.1 10952.9 10880.6 10372.4 9426.4 8147.4 6842.4 5564 4380.9 3349.2
2430.8 1647.2 1061.3 652.7 348.9 144.7 0
5881.8 6228.2 6587.1 6926.3 7199.4 7380 7495.6 7565.1 7629.2 7715.6
7853.3 8049.7 8298.6 8576.7 8929.2 9358.1 9926.8 10657.2 11597.7 12630.3
13675.7 14553.3 14868.1 14534.8 13558.4 12031.7 10324.7 8525.2 6790.2 5177.6
3680.7 2385.2 1441.1 818.8 403.6 160.2 0
5881.8 6276.8 6694.3 7103.1 7423.1 7625.6 7751.7 7824.9 7899.3 7991.7
8123.5 8307.6 8547.6 8823.1 9165.5 9659.1 10365.6 11290.5 12452 13832.8
15488.6 17227.8 18769.8 19862.7 20135.8 18985.8 17358.7 15422.4 13309.6 11019.2
8393.6 5874.8 3785 2190.7 985.4 322.8 0
5881.8 6325.3 6801.5 7280 7646.8 7871.4 8007.9 8084.6 8169.3 8267.5
8393.9 8565.4 8796.7 9069.8 9401.6 9960.2 10804.4 11923.8 13306.3 15035.1
17301.2 19902.4 22671.8 25190.6 26713 25939.9 24392.7 22319.7 19829 16861.1
13106.5 9364.4 6128.9 3562.7 1567.5 485.3 0
